IESNA:LM-63-2002
[TEST]P1203095
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-827-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9755
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1341.4 1442.5 1551.2 1660.3 1743.9 1795.1 1826.3 1843.8 1863.1 1885.5
1914.3 1953.4 2006.2 2068.5 2144.1 2271.5 2464 2719.3 3034.6 3428.9
3945.7 4538.9 5170.5 5744.9 6092.1 5915.8 5563 5090.2 4522.2 3845.3
2989.1 2135.6 1397.8 812.5 357.5 110.7 0
1341.4 1431.5 1526.7 1619.9 1692.9 1739.1 1767.9 1784.5 1801.5 1822.6
1852.6 1894.6 1949.3 2012.2 2090.3 2202.9 2364 2574.9 2839.8 3154.7
3532.3 3929 4280.6 4529.9 4592.1 4329.9 3958.8 3517.2 3035.4 2513
1914.2 1339.8 863.2 499.6 224.7 73.6 0
1341.4 1420.4 1502.3 1579.6 1641.9 1683.1 1709.4 1725.3 1739.9 1759.6
1791 1835.8 1892.6 1956 2036.4 2134.2 2263.9 2430.5 2645 2880.5
3118.9 3319 3390.8 3314.8 3092.1 2743.9 2354.7 1944.3 1548.6 1180.8
839.4 544 328.7 186.7 92 36.5 0
1341.4 1408.6 1477.9 1542.3 1592.6 1627.3 1648.9 1659.2 1667.3 1678.2
1698 1728.9 1768.9 1810.6 1858.2 1911.5 1979.1 2067.6 2184 2308.1
2423.2 2497.9 2481.4 2365.5 2149.8 1858.1 1560.5 1268.9 999.1 763.8
554.4 375.7 242 148.9 79.6 33 0
1341.4 1396.9 1453.5 1505.1 1543.4 1571.5 1588.4 1593.2 1594.7 1596.8
1604.9 1621.9 1645.2 1665.3 1680 1688.7 1694.2 1704.7 1723.1 1735.7
1727.4 1676.7 1572 1416.3 1207.5 972.2 766.3 593.6 449.6 346.8
269.3 207.3 155.4 111.1 67.2 29.4 0
1341.4 1385 1429 1468.8 1499.4 1519.5 1528.5 1523.7 1510.5 1494.4
1478.4 1467.8 1462.8 1456.6 1445 1425 1397.6 1369.3 1343 1321.3
1297.6 1257.6 1191.3 1097.8 976.5 831.2 700.5 574.9 455 362.9
283.9 217.3 159.6 111.8 66.8 29.1 0
1341.4 1373.2 1404.5 1432.5 1455.3 1467.5 1468.6 1454.2 1426.3 1391.9
1351.9 1313.6 1280.2 1247.8 1210 1161.3 1101 1034 963 906.9
867.7 838.5 810.6 779.3 745.4 690.2 634.7 556.2 460.3 379.1
298.5 227.3 163.7 112.6 66.4 28.7 0
1341.4 1361.9 1381.5 1400.5 1417.5 1424.7 1419.1 1394.7 1352.5 1303
1247.8 1197.3 1155.1 1118.7 1082.9 1040.8 990.6 935.2 876.3 829.7
798.8 778.4 763.6 746.1 719.3 672.8 626.5 560.8 481.5 409.2
332.2 259.9 191.4 133 81.3 34.8 0
1341.4 1350.6 1358.6 1368.6 1379.6 1382 1369.6 1335.1 1278.7 1214.2
1143.7 1081 1030 989.6 955.9 920.3 880.2 836.3 789.6 752.5
729.8 718.3 716.6 712.9 693.2 655.5 618.3 565.3 502.6 439.2
365.9 292.6 219 153.4 96.3 40.9 0
1341.4 1339.6 1337 1339.1 1343.2 1343.7 1327.2 1285.3 1220.7 1148.1
1076.1 1019.4 978.3 947.9 921.1 890 852.7 811 763.9 719.3
686.1 668.1 669.9 671.7 666.1 652.2 618.7 564.1 502.6 444.2
389.1 331 264.8 192.5 125.3 53 0
1341.4 1327.4 1315.7 1311.4 1313.5 1316.1 1305.1 1271.7 1217.1 1155.2
1095.1 1042.6 996.4 956 917.8 877.7 833.9 787.3 741 699.6
663.2 636.1 621.7 613 604.9 595.4 575.5 539.9 494.7 444.3
387.2 329.9 264.7 194.7 128.2 56.6 0
1341.4 1317.5 1297 1286.6 1287.3 1294.7 1294.9 1275.4 1234.6 1181.1
1125 1071.4 1019.3 969.5 921.5 873.6 824.6 774.9 728.9 689.5
654.3 627.3 607.7 592.7 578.5 562.4 540.4 510.6 473.9 430.1
376.2 321.1 257.3 191.1 124.3 55.1 0
1341.4 1307.7 1278.3 1261.9 1261.2 1273.3 1284.7 1279.1 1252.1 1206.9
1154.8 1100.2 1042.2 983 925.2 869.5 815.2 762.6 716.9 679.4
645.4 618.5 593.7 572.3 552.1 529.4 505.2 481.4 453.1 415.8
365.2 312.3 249.9 187.5 120.4 53.5 0
1341.4 1298.8 1262.7 1241.3 1240.6 1259.7 1286.5 1301.6 1291.1 1251.4
1194.8 1133.1 1069.5 1004.8 941.9 881.4 823.8 769.6 722.8 685
654 631.5 612.2 592.1 569.5 540.5 509.5 480 448.4 409
358.7 305.8 244.4 183.6 116.1 52.7 0
1341.4 1289.9 1247.1 1220.7 1220 1246.1 1288.4 1324 1330.1 1296
1234.8 1166 1096.8 1026.6 958.4 893.3 832.4 776.6 728.8 690.5
662.7 644.4 630.7 612 586.9 551.5 513.7 478.7 443.8 402.3
352.2 299.2 238.8 179.6 111.7 51.9 0
1341.4 1282.2 1233.3 1203.3 1201.3 1231.3 1284.6 1335.9 1355 1328.5
1266.8 1191.6 1118.1 1047 978.6 913.4 851.9 795.1 746.3 707.7
678.9 659.3 646.6 630.8 608.4 576.6 540.6 503.5 465.6 419.5
364.9 309.6 247.5 178.9 108 51.7 0
1341.4 1274.4 1219.5 1185.9 1182.6 1216.7 1280.8 1347.8 1380 1361
1298.8 1217.2 1139.4 1067.5 998.8 933.6 871.3 813.5 763.8 724.7
695 674 662.6 649.5 629.9 601.7 567.5 528.4 487.5 436.6
377.7 319.9 256.1 178.2 104.2 51.6 0
1341.4 1266.6 1207 1170.6 1165.4 1198.9 1265.3 1335.3 1374.2 1364.5
1310.7 1230.5 1150.2 1079.4 1013.3 951.4 891.8 835.7 786.7 747.4
715.3 692.9 679.1 665.9 646.6 619.5 584.5 544.5 501.4 449.2
389.1 329.7 264.3 175.3 96.3 45.5 0
1341.4 1258.8 1194.4 1155.3 1148.1 1181.1 1249.8 1322.9 1368.4 1367.9
1322.6 1243.9 1161 1091.5 1027.7 969.2 912.4 857.8 809.7 770
735.6 711.9 695.7 682.3 663.2 637.2 601.5 560.5 515.2 461.7
400.5 339.5 272.6 172.4 88.3 39.4 0
1341.4 1252.8 1184.8 1143.8 1134.4 1163.6 1224.9 1289.9 1330.7 1331.9
1293.1 1222.8 1145 1076.8 1017.2 964.4 913.5 863.7 818.2 779.8
748.1 726.8 711.4 698.2 679.2 651.9 614.3 571.7 525.3 471.5
409.4 348.9 279.7 187.7 102.5 45.3 0
1341.4 1246.7 1175.1 1132.4 1120.7 1146.1 1199.9 1256.9 1293 1295.8
1263.6 1201.8 1128.9 1062 1006.7 959.6 914.7 869.6 826.7 789.6
760.7 741.6 727.2 714 695.1 666.5 627.2 582.8 535.3 481.4
418.4 358.3 286.8 202.9 116.8 51.4 0
1341.4 1241.8 1168.4 1124.4 1111.7 1134.5 1182.3 1230.9 1261.2 1263.1
1234.4 1179.2 1112.8 1049.1 994.8 948.6 905.4 861.8 819.6 784.7
760.4 744.3 730.9 717.8 699.3 670.4 631.3 586.7 539.1 485.9
423.1 362.7 292.7 212.9 129.2 56.4 0
1341.4 1236.9 1161.7 1116.4 1102.7 1122.9 1164.7 1205 1229.4 1230.3
1205.4 1156.6 1096.5 1036.2 982.9 937.6 896 853.9 812.5 779.7
760.2 747 734.6 721.6 703.4 674.4 635.3 590.7 542.9 490.4
427.8 367.1 298.5 222.9 141.6 61.4 0
1341.4 1233.1 1156.9 1110.8 1097.5 1117.1 1156.7 1193.1 1214.2 1214.2
1191.4 1147.2 1091.7 1033 978.1 928.9 883.4 838.2 794.5 763.8
747.4 736.6 725.6 712.4 694.4 666.3 627.5 583.5 537.1 485.6
425.5 363.8 297.1 222.3 140.5 60.1 0
1341.4 1229.3 1152.1 1105.4 1092.3 1111.3 1148.6 1181.1 1198.8 1198
1177.5 1137.8 1086.9 1029.9 973.4 920.2 870.8 822.5 776.6 747.8
734.6 726.2 716.5 703.2 685.5 658.2 619.7 576.4 531.3 480.8
423.1 360.4 295.7 221.6 139.5 58.8 0
1341.4 1225.8 1148.4 1102.1 1089.5 1108.9 1145.5 1177.1 1193.9 1192.6
1172.4 1135.5 1086.9 1030.3 972.3 915.7 862.3 810.1 762.1 734.3
722.2 715 706.7 693.6 675.5 647.7 609.5 566.9 522.2 472.1
415.9 353.1 285.9 213.3 133 55.5 0
1341.4 1222.2 1144.8 1098.9 1086.7 1106.6 1142.5 1173.2 1189 1187.2
1167.3 1133.2 1086.9 1030.8 971.3 911.1 853.8 797.7 747.5 720.9
709.7 703.9 696.9 683.8 665.6 637.2 599.4 557.5 513.2 463.5
408.6 345.8 276 205 126.5 52.1 0
1341.4 1217.9 1141.2 1096.4 1085.6 1106.2 1142.2 1172.6 1187.5 1184.9
1164.3 1132.4 1087.6 1031.5 970.8 908.5 848.8 789.6 738.1 711.9
701.1 695.9 689.7 676.4 657.8 628 591.4 550.3 505 455.5
401 339.7 264.6 197.7 119.9 48.9 0
1341.4 1222.2 1144.8 1098.9 1086.7 1106.6 1142.5 1173.2 1189 1187.2
1167.3 1133.2 1086.9 1030.8 971.3 911.1 853.8 797.7 747.5 720.9
709.7 703.9 696.9 683.8 665.6 637.2 599.4 557.5 513.2 463.5
408.6 345.8 276 205 126.5 52.1 0
1341.4 1225.8 1148.4 1102.1 1089.5 1108.9 1145.5 1177.1 1193.9 1192.6
1172.4 1135.5 1086.9 1030.3 972.3 915.7 862.3 810.1 762.1 734.3
722.2 715 706.7 693.6 675.5 647.7 609.5 566.9 522.2 472.1
415.9 353.1 285.9 213.3 133 55.5 0
1341.4 1229.3 1152.1 1105.4 1092.3 1111.3 1148.6 1181.1 1198.8 1198
1177.5 1137.8 1086.9 1029.9 973.4 920.2 870.8 822.5 776.6 747.8
734.6 726.2 716.5 703.2 685.5 658.2 619.7 576.4 531.3 480.8
423.1 360.4 295.7 221.6 139.5 58.8 0
1341.4 1233.1 1156.9 1110.8 1097.5 1117.1 1156.7 1193.1 1214.2 1214.2
1191.4 1147.2 1091.7 1033 978.1 928.9 883.4 838.2 794.5 763.8
747.4 736.6 725.6 712.4 694.4 666.3 627.5 583.5 537.1 485.6
425.5 363.8 297.1 222.3 140.5 60.1 0
1341.4 1236.9 1161.7 1116.4 1102.7 1122.9 1164.7 1205 1229.4 1230.3
1205.4 1156.6 1096.5 1036.2 982.9 937.6 896 853.9 812.5 779.7
760.2 747 734.6 721.6 703.4 674.4 635.3 590.7 542.9 490.4
427.8 367.1 298.5 222.9 141.6 61.4 0
1341.4 1241.8 1168.4 1124.4 1111.7 1134.5 1182.3 1230.9 1261.2 1263.1
1234.4 1179.2 1112.8 1049.1 994.8 948.6 905.4 861.8 819.6 784.7
760.4 744.3 730.9 717.8 699.3 670.4 631.3 586.7 539.1 485.9
423.1 362.7 292.7 212.9 129.2 56.4 0
1341.4 1246.7 1175.1 1132.4 1120.7 1146.1 1199.9 1256.9 1293 1295.8
1263.6 1201.8 1128.9 1062 1006.7 959.6 914.7 869.6 826.7 789.6
760.7 741.6 727.2 714 695.1 666.5 627.2 582.8 535.3 481.4
418.4 358.3 286.8 202.9 116.8 51.4 0
1341.4 1252.8 1184.8 1143.8 1134.4 1163.6 1224.9 1289.9 1330.7 1331.9
1293.1 1222.8 1145 1076.8 1017.2 964.4 913.5 863.7 818.2 779.8
748.1 726.8 711.4 698.2 679.2 651.9 614.3 571.7 525.3 471.5
409.4 348.9 279.7 187.7 102.5 45.3 0
1341.4 1258.8 1194.4 1155.3 1148.1 1181.1 1249.8 1322.9 1368.4 1367.9
1322.6 1243.9 1161 1091.5 1027.7 969.2 912.4 857.8 809.7 770
735.6 711.9 695.7 682.3 663.2 637.2 601.5 560.5 515.2 461.7
400.5 339.5 272.6 172.4 88.3 39.4 0
1341.4 1266.6 1207 1170.6 1165.4 1198.9 1265.3 1335.3 1374.2 1364.5
1310.7 1230.5 1150.2 1079.4 1013.3 951.4 891.8 835.7 786.7 747.4
715.3 692.9 679.1 665.9 646.6 619.5 584.5 544.5 501.4 449.2
389.1 329.7 264.3 175.3 96.3 45.5 0
1341.4 1274.4 1219.5 1185.9 1182.6 1216.7 1280.8 1347.8 1380 1361
1298.8 1217.2 1139.4 1067.5 998.8 933.6 871.3 813.5 763.8 724.7
695 674 662.6 649.5 629.9 601.7 567.5 528.4 487.5 436.6
377.7 319.9 256.1 178.2 104.2 51.6 0
1341.4 1282.2 1233.3 1203.3 1201.3 1231.3 1284.6 1335.9 1355 1328.5
1266.8 1191.6 1118.1 1047 978.6 913.4 851.9 795.1 746.3 707.7
678.9 659.3 646.6 630.8 608.4 576.6 540.6 503.5 465.6 419.5
364.9 309.6 247.5 178.9 108 51.7 0
1341.4 1289.9 1247.1 1220.7 1220 1246.1 1288.4 1324 1330.1 1296
1234.8 1166 1096.8 1026.6 958.4 893.3 832.4 776.6 728.8 690.5
662.7 644.4 630.7 612 586.9 551.5 513.7 478.7 443.8 402.3
352.2 299.2 238.8 179.6 111.7 51.9 0
1341.4 1298.8 1262.7 1241.3 1240.6 1259.7 1286.5 1301.6 1291.1 1251.4
1194.8 1133.1 1069.5 1004.8 941.9 881.4 823.8 769.6 722.8 685
654 631.5 612.2 592.1 569.5 540.5 509.5 480 448.4 409
358.7 305.8 244.4 183.6 116.1 52.7 0
1341.4 1307.7 1278.3 1261.9 1261.2 1273.3 1284.7 1279.1 1252.1 1206.9
1154.8 1100.2 1042.2 983 925.2 869.5 815.2 762.6 716.9 679.4
645.4 618.5 593.7 572.3 552.1 529.4 505.2 481.4 453.1 415.8
365.2 312.3 249.9 187.5 120.4 53.5 0
1341.4 1317.5 1297 1286.6 1287.3 1294.7 1294.9 1275.4 1234.6 1181.1
1125 1071.4 1019.3 969.5 921.5 873.6 824.6 774.9 728.9 689.5
654.3 627.3 607.7 592.7 578.5 562.4 540.4 510.6 473.9 430.1
376.2 321.1 257.3 191.1 124.3 55.1 0
1341.4 1327.4 1315.7 1311.4 1313.5 1316.1 1305.1 1271.7 1217.1 1155.2
1095.1 1042.6 996.4 956 917.8 877.7 833.9 787.3 741 699.6
663.2 636.1 621.7 613 604.9 595.4 575.5 539.9 494.7 444.3
387.2 329.9 264.7 194.7 128.2 56.6 0
1341.4 1339.6 1337 1339.1 1343.2 1343.7 1327.2 1285.3 1220.7 1148.1
1076.1 1019.4 978.3 947.9 921.1 890 852.7 811 763.9 719.3
686.1 668.1 669.9 671.7 666.1 652.2 618.7 564.1 502.6 444.2
389.1 331 264.8 192.5 125.3 53 0
1341.4 1350.6 1358.6 1368.6 1379.6 1382 1369.6 1335.1 1278.7 1214.2
1143.7 1081 1030 989.6 955.9 920.3 880.2 836.3 789.6 752.5
729.8 718.3 716.6 712.9 693.2 655.5 618.3 565.3 502.6 439.2
365.9 292.6 219 153.4 96.3 40.9 0
1341.4 1361.9 1381.5 1400.5 1417.5 1424.7 1419.1 1394.7 1352.5 1303
1247.8 1197.3 1155.1 1118.7 1082.9 1040.8 990.6 935.2 876.3 829.7
798.8 778.4 763.6 746.1 719.3 672.8 626.5 560.8 481.5 409.2
332.2 259.9 191.4 133 81.3 34.8 0
1341.4 1373.2 1404.5 1432.5 1455.3 1467.5 1468.6 1454.2 1426.3 1391.9
1351.9 1313.6 1280.2 1247.8 1210 1161.3 1101 1034 963 906.9
867.7 838.5 810.6 779.3 745.4 690.2 634.7 556.2 460.3 379.1
298.5 227.3 163.7 112.6 66.4 28.7 0
1341.4 1385 1429 1468.8 1499.4 1519.5 1528.5 1523.7 1510.5 1494.4
1478.4 1467.8 1462.8 1456.6 1445 1425 1397.6 1369.3 1343 1321.3
1297.6 1257.6 1191.3 1097.8 976.5 831.2 700.5 574.9 455 362.9
283.9 217.3 159.6 111.8 66.8 29.1 0
1341.4 1396.9 1453.5 1505.1 1543.4 1571.5 1588.4 1593.2 1594.7 1596.8
1604.9 1621.9 1645.2 1665.3 1680 1688.7 1694.2 1704.7 1723.1 1735.7
1727.4 1676.7 1572 1416.3 1207.5 972.2 766.3 593.6 449.6 346.8
269.3 207.3 155.4 111.1 67.2 29.4 0
1341.4 1408.6 1477.9 1542.3 1592.6 1627.3 1648.9 1659.2 1667.3 1678.2
1698 1728.9 1768.9 1810.6 1858.2 1911.5 1979.1 2067.6 2184 2308.1
2423.2 2497.9 2481.4 2365.5 2149.8 1858.1 1560.5 1268.9 999.1 763.8
554.4 375.7 242 148.9 79.6 33 0
1341.4 1420.4 1502.3 1579.6 1641.9 1683.1 1709.4 1725.3 1739.9 1759.6
1791 1835.8 1892.6 1956 2036.4 2134.2 2263.9 2430.5 2645 2880.5
3118.9 3319 3390.8 3314.8 3092.1 2743.9 2354.7 1944.3 1548.6 1180.8
839.4 544 328.7 186.7 92 36.5 0
1341.4 1431.5 1526.7 1619.9 1692.9 1739.1 1767.9 1784.5 1801.5 1822.6
1852.6 1894.6 1949.3 2012.2 2090.3 2202.9 2364 2574.9 2839.8 3154.7
3532.3 3929 4280.6 4529.9 4592.1 4329.9 3958.8 3517.2 3035.4 2513
1914.2 1339.8 863.2 499.6 224.7 73.6 0
1341.4 1442.5 1551.2 1660.3 1743.9 1795.1 1826.3 1843.8 1863.1 1885.5
1914.3 1953.4 2006.2 2068.5 2144.1 2271.5 2464 2719.3 3034.6 3428.9
3945.7 4538.9 5170.5 5744.9 6092.1 5915.8 5563 5090.2 4522.2 3845.3
2989.1 2135.6 1397.8 812.5 357.5 110.7 0
1341.4 1448 1570.2 1691.4 1780.7 1835 1860.7 1867 1871.2 1874.9
1880.8 1893.6 1917 1946.3 1994.6 2095.7 2272.8 2529.6 2864.2 3263.1
3740.9 4290.9 4925.5 5611.5 6299.4 6482.1 6094.4 5595.7 5072 4476.2
3642.1 2745.2 1910.6 1163.1 543.6 173.2 0
1341.4 1453.5 1589.4 1722.4 1817.4 1874.8 1895 1890.2 1879.3 1864.3
1847.4 1833.7 1827.8 1824.2 1845.2 1919.9 2081.6 2339.9 2693.7 3097.3
3536.1 4043 4680.5 5478.1 6506.6 7048.4 6625.9 6101.1 5621.8 5107.2
4295 3354.8 2423.4 1513.7 729.6 235.7 0
1341.4 1461.3 1608.3 1750.4 1850.2 1904.4 1913.6 1890.6 1854.8 1813.6
1770.5 1731.9 1702.4 1682.4 1697.4 1785.5 1981.7 2282.3 2668.3 3092.1
3537 4017.9 4582.7 5282 6263.2 7020.9 6731.1 6150.5 5643.9 5123
4353.7 3438.7 2527.7 1630.2 828.7 291 0
1341.4 1469.1 1627.3 1778.3 1883 1934 1932.2 1890.9 1830.4 1763
1693.6 1630.1 1577 1540.5 1549.6 1651.2 1881.8 2224.8 2642.9 3087
3537.9 3992.8 4485 5086 6019.7 6993.4 6836.2 6199.7 5665.9 5138.8
4412.3 3522.6 2631.9 1746.7 927.8 346.3 0
1341.4 1473.7 1637.6 1795.1 1902.9 1948.4 1932.7 1870 1784.4 1695.3
1611.4 1539 1482.1 1451.3 1487.6 1647.1 1952.3 2378.6 2889.3 3442.4
3996 4540 5094 5700.9 6601.7 7526.5 7513.7 6905.6 6297.2 5632.7
4796.5 3814.7 2852.6 1898.6 1052.6 408.7 0
1341.4 1478.3 1647.9 1812 1922.6 1962.8 1933.2 1849.2 1738.4 1627.6
1529.2 1447.8 1387.2 1362.1 1425.7 1643.1 2022.8 2532.4 3135.8 3797.8
4454.1 5087.2 5703 6315.9 7183.6 8059.7 8191.2 7611.5 6928.4 6126.6
5180.8 4106.8 3073.1 2050.4 1177.3 471.1 0
1341.4 1480.6 1654.1 1821.1 1931.5 1967.6 1928.1 1830.1 1704.9 1585.7
1485.1 1404.5 1347 1330.5 1418.3 1676.8 2104.6 2681.2 3380.4 4155.9
4926.8 5672.1 6400.2 7105.6 8029.1 8864.1 8971.2 8394.8 7602.6 6631.5
5536.2 4358.9 3205.5 2105.7 1208.6 473.8 0
1341.4 1482.9 1660.4 1830.1 1940.3 1972.5 1922.9 1810.9 1671.3 1543.8
1441.2 1361.2 1306.8 1298.9 1411 1710.5 2186.5 2830.1 3625 4514
5399.5 6256.8 7097.4 7895.2 8874.6 9668.5 9751.2 9178.2 8276.7 7136.4
5891.6 4611 3337.8 2160.9 1240 476.4 0
1341.4 1481.9 1665.2 1834.5 1943.6 1973 1916.9 1797.5 1650.8 1521
1419.6 1340.9 1287.9 1285.3 1409.9 1728 2227.3 2917.5 3773.5 4724.2
5685.2 6599.4 7504.8 8400.5 9420.7 10173.2 10180.9 9514.9 8463.8 7155.3
5796.4 4447.3 3074.5 1953.9 1074.2 399.9 0
1341.4 1482.9 1660.4 1830.1 1940.3 1972.5 1922.9 1810.9 1671.3 1543.8
1441.2 1361.2 1306.8 1298.9 1411 1710.5 2186.5 2830.1 3625 4514
5399.5 6256.8 7097.4 7895.2 8874.6 9668.5 9751.2 9178.2 8276.7 7136.4
5891.6 4611 3337.8 2160.9 1240 476.4 0
1341.4 1480.6 1654.1 1821.1 1931.5 1967.6 1928.1 1830.1 1704.9 1585.7
1485.1 1404.5 1347 1330.5 1418.3 1676.8 2104.6 2681.2 3380.4 4155.9
4926.8 5672.1 6400.2 7105.6 8029.1 8864.1 8971.2 8394.8 7602.6 6631.5
5536.2 4358.9 3205.5 2105.7 1208.6 473.8 0
1341.4 1478.3 1647.9 1812 1922.6 1962.8 1933.2 1849.2 1738.4 1627.6
1529.2 1447.8 1387.2 1362.1 1425.7 1643.1 2022.8 2532.4 3135.8 3797.8
4454.1 5087.2 5703 6315.9 7183.6 8059.7 8191.2 7611.5 6928.4 6126.6
5180.8 4106.8 3073.1 2050.4 1177.3 471.1 0
1341.4 1473.7 1637.6 1795.1 1902.9 1948.4 1932.7 1870 1784.4 1695.3
1611.4 1539 1482.1 1451.3 1487.6 1647.1 1952.3 2378.6 2889.3 3442.4
3996 4540 5094 5700.9 6601.7 7526.5 7513.7 6905.6 6297.2 5632.7
4796.5 3814.7 2852.6 1898.6 1052.6 408.7 0
1341.4 1469.1 1627.3 1778.3 1883 1934 1932.2 1890.9 1830.4 1763
1693.6 1630.1 1577 1540.5 1549.6 1651.2 1881.8 2224.8 2642.9 3087
3537.9 3992.8 4485 5086 6019.7 6993.4 6836.2 6199.7 5665.9 5138.8
4412.3 3522.6 2631.9 1746.7 927.8 346.3 0
1341.4 1461.3 1608.3 1750.4 1850.2 1904.4 1913.6 1890.6 1854.8 1813.6
1770.5 1731.9 1702.4 1682.4 1697.4 1785.5 1981.7 2282.3 2668.3 3092.1
3537 4017.9 4582.7 5282 6263.2 7020.9 6731.1 6150.5 5643.9 5123
4353.7 3438.7 2527.7 1630.2 828.7 291 0
1341.4 1453.5 1589.4 1722.4 1817.4 1874.8 1895 1890.2 1879.3 1864.3
1847.4 1833.7 1827.8 1824.2 1845.2 1919.9 2081.6 2339.9 2693.7 3097.3
3536.1 4043 4680.5 5478.1 6506.6 7048.4 6625.9 6101.1 5621.8 5107.2
4295 3354.8 2423.4 1513.7 729.6 235.7 0
1341.4 1448 1570.2 1691.4 1780.7 1835 1860.7 1867 1871.2 1874.9
1880.8 1893.6 1917 1946.3 1994.6 2095.7 2272.8 2529.6 2864.2 3263.1
3740.9 4290.9 4925.5 5611.5 6299.4 6482.1 6094.4 5595.7 5072 4476.2
3642.1 2745.2 1910.6 1163.1 543.6 173.2 0
1341.4 1442.5 1551.2 1660.3 1743.9 1795.1 1826.3 1843.8 1863.1 1885.5
1914.3 1953.4 2006.2 2068.5 2144.1 2271.5 2464 2719.3 3034.6 3428.9
3945.7 4538.9 5170.5 5744.9 6092.1 5915.8 5563 5090.2 4522.2 3845.3
2989.1 2135.6 1397.8 812.5 357.5 110.7 0
